To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com's Mode Conditioning fiber optic cables comply with IEEE 802.3 standards and support applications in Telecommunication Systems, Metropolitan Area Networks and Local Area Networks. These Mode Conditioning cables feature rugged construction with a permanent low profile offset closure. Our Mode Conditioning fiber cables allow you to use expensive Singlemode laser driven devices on your existing 62.5/125 fiber cabling infrastructure, protecting your investment and saving money. Other fiber connector combinations and lengths are available by request. What are 62.5/125 and 9/125 fiber optic cables? Our 62.5/125 and 9/125 are two different types of fiber optic cables. The numbers refer to the diameter of the core and cladding of the cable, respectively. 62.5/125 cables are multimode cables, while 9/125 cables are singlemode cables. Order your Mode Conditioning Fiber Optic Cables now to receive same business day shipping!