To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com offers Multimode MPO (Multi-Fiber Push On) fiber optic conversion cables including OM3, OM4 and OM5. Our MPO conversion cables are used to connect two MPO connectors that can accommodate up to 12 or 24 fibers in a single connector. These MPO conversion cables are typically used in high-density cabling applications, such as data centers, telecommunications networks and enterprise networks. L-com's MPO conversion cables are a versatile and reliable solution for high-density cabling applications. The MPO Conversion Cables offer a number of benefits over traditional fiber optic cables, including increased cable density, improved performance, and reduced cost. Order your MPO conversion cables now to receive same business day shipping!