To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

MPO Male to 12x Flex LC Fan-out, 12 Fiber Ribbon, 9/125 Singlemode, OFNR Jacket, Yellow, 5.0m

Item # MPM12S-FLC-5
Availability
3
Price Table
Quantity Price
1 - 9 $53.95
10 - 24 $51.79
25 - 99 $49.63
100 + Call Us
Add to Cart

Description

These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these 9/125 Single mode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies with the Flex LC connector are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. The flexible boot on the Flex LC connector enables the strain relief to be bent up to 90° in any direction and will maintain its form without risking cable loss or damage. Available in 6 or 12 count versions. MPO cassettes are also available from L-com. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • Flexible boots on LC fan-out are able to be bent and set in different orientations up to 90° to accommodate tight spaces
  • MPO Cassettes are available here
  • OFNR (Riser rated) jacket complies with strict building codes and unique ribbon design offers great space savings and reduces installation time
  • Used to connect equipment that utilizes MPO style connectors and 9/125 Single mode cabling
  • Don't see the connector combination or cable length you're looking for? Use L-com's Custom Cable Configurator to create your own lengths and connector options
Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/video/data


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov