To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

MPO no pins to MPO no pins, 12 fiber,Type A,OM5 50/125um Multimode, LSZH Jacket, Lime Green, 3 meter

Item # MPFF12OM5AZ-3
Availability
4
Price Table
Quantity Price
1 - 9 $187.99
10 - 24 $180.47
25 - 99 $172.95
100 + Call Us
Add to Cart

Description

These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these OM5 50/125 Multimode, fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Available in 12 count MPO to MPO versions with or without alignment pins as well as Type A and Type B polarity options (keyed "up/up" or "up/down"), and riser-rated or low-smoke, zero halogen jackets. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • Fully compatible with US Conec MTP products
  • Male-Male (pins) and Female-Female (no pins) MPO to MPO assemblies available
  • OFNR (Riser Rated) and LSZH (Low Smoke Zero Halogen) jacket available
  • Type A and Type B Polarity options
  • Used to connect equipment that utilizes MPO style connectors and OM5 optimized 50/125 Multimode cabling
Application
  • Data Centers/Enterprise Networking
  • Server to switch connectivity
  • Storage connectivity
  • SWDM
  • 100Gbps and higher Ethernet, extended length links


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov