To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO no pins to MPO no pins, 12 fiber,Type A,OM5 50/125um Multimode, OFNR Jacket, Lime Green, 5 meter

These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these OM5 50/125 Multimode, fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Available in 12 count MPO to MPO versions with or without alignment pins as well as Type A and Type B polarity options (keyed "up/up" or "up/down"), and riser-rated or low-smoke, zero halogen jackets. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • Male-Male (pins) and Female-Female (no pins) MPO to MPO assemblies available
  • Type A and Type B Polarity options
  • Fully compatible with US Conec MTP products
  • OFNR (Riser Rated) and LSZH (Low Smoke Zero Halogen) jacket available
  • Used to connect equipment that utilizes MPO style connectors and OM5 optimized 50/125 Multimode cabling
Application
  • Data Centers/Enterprise Networking
  • Server to switch connectivity
  • Storage connectivity
  • 100Gbps and higher Ethernet, extended length links
  • SWDM

SKU MPFF12OM5AR-5
QTY available 15
Quantity Price
1 - 9 $49.26
10 - 24 $47.29
25 - 99 $45.32
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $49.26

Key Specifications

Key Specifications