MPO no pins to MPO no pins, 24 fiber,Type A,OM5 50/125um Multimode, LSZH Jacket, Lime Green, 25 metr

SKU MPFF24OM5AZ-25
QTY available Call us
Quantity Price
1 - 4 $321.55
5 - 9 $308.69
10 - 24 $295.83
25 + Call Us
Price $321.55

All Prices are in US Dollars and do not include duties



These L-com multi-fiber cables provide great advantages in size by offering up to 24 times the density when compared to the same size SC connector! Factory terminated and tested, these OM5 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Available with or without alignment pins as well as Type A and Type B polarity options, and in Riser-rated or low-smoke,zero halogen jackets. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • Fully compatible with US Conec MTP products
  • Male-Male (pins) and Female-Female (no pins) MPO to MPO assemblies available
  • OFNR (Riser Rated) and LSZH (Low Smoke Zero Halogen) jacket available
  • Type A and Type B Polarity options
  • Used to connect equipment that utilizes MPO style connectors and OM5 optimized 50/125 Multimode cabling

Application
  • 100Gbps and higher Ethernet, extended length links
  • Server to switch and switch to switch connectivity
  • SWDM
  • Data Centers/Enterprise Networking