MPO no pins to MPO no pins, 24 fiber,Type A,OM5 50/125um Multimode, OFNR Jacket, Lime Green, 100 mer

SKU MPFF24OM5AR-100
QTY available 5
Quantity Price
1 - 4 $1,157.26
5 - 9 $1,110.97
10 - 24 $1,064.68
25 + Call Us
Price $1,157.26

All Prices are in US Dollars and do not include duties



These L-com multi-fiber cables provide great advantages in size by offering up to 24 times the density when compared to the same size SC connector! Factory terminated and tested, these OM5 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Available with or without alignment pins as well as Type A and Type B polarity options, and in Riser-rated or low-smoke,zero halogen jackets. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • Used to connect equipment that utilizes MPO style connectors and OM5 optimized 50/125 Multimode cabling
  • OFNR (Riser Rated) and LSZH (Low Smoke Zero Halogen) jacket available
  • Type A and Type B Polarity options
  • Male-Male (pins) and Female-Female (no pins) MPO to MPO assemblies available
  • Fully compatible with US Conec MTP products

Application
  • Data Centers/Enterprise Networking
  • Server to switch and switch to switch connectivity
  • 100Gbps and higher Ethernet, extended length links
  • SWDM