To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO no pins to MPO no pins, 8 fiber,Type A,OM4 50/125um Multimode, OFNR Jacket, Aqua, 10 meter

These L-com multi-fiber cables provide great advantages in size by offering up to 8 times the density when compared to the same size SC connector! Factory terminated and tested, these OM4 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Available with or without alignment pins as well as Type A and Type B polarity options, and in Riser-rated or low-smoke,zero halogen jackets. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • OFNR (Riser Rated) and LSZH (Low Smoke Zero Halogen) jacket options
  • Type A and Type B Polarity options
  • Used to connect equipment that utilizes MPO style connectors and OM4 optimized 50/125 Multimode cabling
  • Fully compatible with US Conec MTP products
  • Male-Male (pins) and Female-Female (no pins) MPO to MPO assemblies available
Application
  • 40 Gbps Ethernet
  • Data Centers/Enterprise Networking
  • Server connectivity

SKU MPFF8OM4AR-10
QTY available 4
Quantity Price
1 - 9 $63.43
10 - 24 $60.89
25 - 99 $58.36
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $63.43

Key Specifications

Key Specifications