To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO w/ pins to FLC Fan-out, 12 fiber round,OM5 50/125um Multimode, LSZH Jacket, Lime Green, 10 meter

These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these OM5 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies with the flexible boot LC connector are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • Used to connect equipment that utilizes MPO style connectors and OM5 50/125 Multimode cabling for aggregation of links
  • MPO fan-out to flexible boot LC connectors for server-to-switch and other link aggregation
Application
  • Data Centers/Enterprise Networking
  • Ethernet
  • Server connectivity
  • Link Aggregation

SKU MPM12OM5-FLCZ-10
QTY available 4
Quantity Price
1 - 9 $105.11
10 - 24 $100.91
25 - 99 $96.70
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $105.11

Key Specifications

Key Specifications