To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO w/ pins to MPO w/ pins, 8 fiber,Type A,OM4 50/125um Multimode, OFNR Jacket, Aqua, 5 meter

These L-com multi-fiber cables provide great advantages in size by offering up to 8 times the density when compared to the same size SC connector! Factory terminated and tested, these OM4 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Available with or without alignment pins as well as Type A and Type B polarity options, and in Riser-rated or low-smoke,zero halogen jackets. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • OFNR (Riser Rated) Jacket complies with strict building codes
  • Used to connect equipment that utilizes MPO style connectors and OM4 optimized 50/125 Multimode cabling
  • Fully compatible with US Conec MTP products
  • Type A Polarity Cable Assembly
Application
  • Data Centers/Enterprise Networking
  • Server connectivity
  • 100 Gbps Ethernet

SKU MPMM8OM4AR-5
QTY available 16
Quantity Price
1 - 9 $43.26
10 - 24 $41.53
25 - 99 $39.80
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $43.26

Key Specifications

Key Specifications