MPO w/ pins to MPO w/ pins, 8 fiber,Type B,OM4 50/125um Multimode, OFNR Jacket, Aqua, 5 meter

Item # MPMM8OM4BR-5
Availability
16
Price Table
Quantity Price
1 - 9 $43.26
10 - 24 $41.53
25 - 99 $39.80
100 + Call Us
Add to Cart

Description

These L-com multi-fiber cables provide great advantages in size by offering up to 8 times the density when compared to the same size SC connector! Factory terminated and tested, these OM4 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Available with or without alignment pins as well as Type A and Type B polarity options, and in Riser-rated or low-smoke,zero halogen jackets. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • Type B Polarity Cable Assembly
  • Used to connect equipment that utilizes MPO style connectors and OM4 optimized 50/125 Multimode cabling
  • Fully compatible with US Conec MTP products
  • OFNR (Riser Rated) Jacket complies with strict building codes
Application
  • 100 Gbps Ethernet
  • Data Centers/Enterprise Networking
  • Server connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov