To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 10.0m

L-com's IP67 rated OM1, 62.5/125 Multimode Duplex LC cable assemblies are perfect for Industrial networks and harsh environments where protection from moisture, chemicals, corrosive gases and liquids is essential. These rugged Multimode assemblies feature robust outdoor rated cable, which stands up to hostile environments. Each assembly is 100% functionally tested and is covered by a 1-year manufacturer warranty. Accessories sold separately include a bulkhead style adapter where one side is designed for standard LC fiber cable connections and the other will accept the industrial LC connector. Additionally, caps for both the bulkhead adapter and plugs are available. Contact us today with your custom cable requirements.

Features
  • Designed to mate to the XLC-MM outlet for protection from moisture, dust and chemicals
  • ODVA Compatible
  • 7mm Core-Locked PVC jacket with 2 strength member/fillers and ripcord
  • IP67 rating ensures protection from moisture and dust with an operating Temp: -40 to +85 Celsius
  • Use cap XPM-CAP2 to protect cables when not engaged in receptacle
  • Used to connect equipment with duplex LC connectors in harsh environments with specially designed strain relief withstanding up to 56lbs of force
  • Don't see the connector combination or cable length you are looking for? Use L-com's Custom Cable Configurator to create your own lengths and connector options
Application
  • 802.3z
  • FTTX
  • Industrial Networks
  • 100Base-FX
  • 802.3u

SKU FODLC-IND-10
QTY available 3
Quantity Price
1 - 9 $359.99
10 - 24 $352.79
25 - 99 $345.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $359.99

Key Specifications

Key Specifications