To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM1 62.5/125, Military Fiber Cable, Dual LC / Dual LC, 5.0m

L-com's Military Grade fiber optic patch cables are built with specialized Military Tactical fiber cable that features impact and crush resistance characteristics which comply with Military requirements. Additionally, these robust assemblies are rated for operating temperatures of -40º to +75º Celsius. Three versions are available including Duplex ST, SC and LC styles. Our ST connectorized assemblies feature rust resistant stainless steel bodies and extra high force springs to ensure tight mating even when exposed to shock and vibration often encountered in the field under combat conditions. These assemblies are excellent for use in military vehicles and with field deployed communications equipment.

Features
  • Assemblies with ST connectors feature ruggedized stainless steel bodies which resist rust and corrosion
  • Cable meets Military requirements for crush and impact resistance & rugged Polyurethane jacket protects against cuts, abrasions and chemicals
  • Impact Resistance: EIA/TIA-455-25, (Military Req.) Crush Resistance: EIA/TIA-455-41, (Military Req.)
  • Multiple off the shelf lengths provide design flexibility and L-com's Custom Cable Configurator can be used to create your own lengths and/or connector combinations
  • Used to connect communications equipment that utilize ST, SC or LC OM1, 62.5/125 Multimode fiber interfaces
Application
  • Military networks
  • Combat vehicles
  • Harsh environment applications
  • Industrial Ethernet

SKU FODLCMIL-05
QTY available 141
Quantity Price
1 - 24 $77.83
25 - 49 $74.72
50 - 99 $72.38
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $77.83

Key Specifications

Key Specifications