To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com offers a variety of 10 Gigabit OM3 Multimode 50/125 Micron fiber optic cables. These OM3 cables are constructed from the highest quality silica and are laser optimized. They are typically used for 10 Gigabit applications, but can also be used for lower-speed applications. Our OM3 fiber cables are available in a variety of connector styles, including LC, LCCL, SC and ST. They are also available in a variety of lengths, from 3 meters to 100 meters. The 10 Gig fiber cables are encased in an OFNR (Optical Fiber Non-conductive Riser) jacket, which makes them suitable for use in riser applications. They are also available with an LSZH (Low Smoke Zero Halogen) jacket, which makes them suitable for use in areas where fire safety is a concern. Order your 10 Gig OM3 Multimode Fiber Optic Cables now to receive same business day shipping!