To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com offers a variety of OM4, 50/125 multimode fiber optic cables that are laser optimized for 100 Gigabit applications. These OM4 cables feature LSZH (Low Smoke Zero Halogen) and OFNR (Optical Fiber Non-conductive Riser) jackets along with LC style connectors. Our OM4 fiber is the latest generation of multimode fiber and offers significant performance improvements over previous generations. It can support 100-Gbps link distances up to 150 meters. This makes it ideal for high-speed data applications such as 40/100 Gigabit Ethernet, InfiniBand and Fibre Channel. The L-com 50/125 Micron OM4 fiber optic cables are a great choice for demanding applications that require high performance and reliability. Order your 100 Gigabit OM4 Multimode Fiber Optic Cables now to receive same business day shipping!