To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM5 50/125 Multimode Fiber Cable, Dual LC / Dual LC, 5.0m with OFNR Zipcord Jacket

These OM5, 50/125 Multimode laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. Typically, 100 Gigabit applications are run on 9/125 Singlemode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers). The OM5 fiber is optimized for SWDM (short wavelength division multiplexing) resulting in greater overall system cost savings. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Backwards-compatible with OM4 and OM3 fiber
  • Ceramic ferrules provide precise alignment
  • OFNR (Riser) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that require OM5, 50/125 multimode cabling
  • Supports wide range of data rates, up to 400Gbps
Application
  • 100 Gigabit Ethernet
  • VCSEL Applications
  • Data Centers/ Enterprise Networking
  • SWDM

SKU FODLC-OM5-5
QTY available 25
Quantity Price
1 - 24 $15.48
25 - 49 $14.71
50 - 99 $13.93
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.48

Key Specifications

Key Specifications