Fiber Optic Patch Cable LC/APC to LC/APC Duplex 9/125 single mode OS2 LSZH, 10 meter

SKU FCA-LALA-DPS2Z-10
QTY available 11
Quantity Price
1 - 24 $35.39
25 - 49 $33.62
50 - 99 $31.85
100 + Call Us
Price $35.39

All Prices are in US Dollars and do not include duties



The L-com FCA-LALA-DPS2Z-10 is a Duplex single mode fiber optic patch cable, with LC/APC to LC/APC connectors. The L-com FCA-LALA-DPS2Z-10 is constructed with 9/125 OS2 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LALA-DPS2Z-10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • LC/APC to LC/APC connectors
  • 9/125 OS2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity