To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Fiber Optic Patch Cable LC to LC Duplex 9/125 single mode OS1 LSZH, 10 meter

The L-com FCA-LCLC-DPS1Z-10 is a Duplex single mode fiber optic patch cable, with LC to LC connectors. The L-com FCA-LCLC-DPS1Z-10 is constructed with 9/125 OS1 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LCLC-DPS1Z-10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • LC to LC connectors
  • 9/125 OS1 fiber
  • low-smoke, zero halogen (LSZH) rated jacket
Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity

SKU FCA-LCLC-DPS1Z-10
QTY available 16
Quantity Price
1 - 24 $26.19
25 - 49 $24.88
50 - 99 $23.57
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $26.19

Key Specifications

Key Specifications