To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Fiber Optic Patch Cable LC/UPC to LC/UPC Simplex 50/125 OM4 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 2 meter

The L-com FCA-M4LC-LCS-02 is a simplex multimode OM4 armored fiber optic patch cable, with LC/UPC to LC/UPC connectors. The L-com FCA-M4LC-LCS-02 is constructed with 50/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M4LC-LCS-02 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM4 multimode armored fiber optic patch cable
  • LC/UPC to LC/UPC connectors
  • 50/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor
Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA

SKU FCA-M4LC-LCS-02
QTY available 7
Quantity Price
1 - 24 $10.29
25 - 49 $9.78
50 - 99 $9.26
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.29

Key Specifications

Key Specifications