Fiber Optic Ribbon Cable Stripper Tool for Outside Jacket Removal

SKU FOT-ST-RB1
QTY available Call us
Quantity Price
1 - 9 $99.99
10 - 24 $95.99
25 - 99 $91.99
100 + Call Us
Price $99.99

All Prices are in US Dollars and do not include duties



The L-com FOT-ST-RB1 Fiber Ribbon Stripper has been designed for the stripping of the outside jacket of fiber optic ribbon cables. The precision stripping blades guarantee a consistent, clean strip of outer jacket material. The L-com FOT-ST-RB1 is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Comfortable, hand-held fiber stripper
  • Designed for ribbon cable construction
  • Clean strips of outer ribbon jackets

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-ST-RB1
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
6.25 in