To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com offers several ruggedized LC IP68 fiber optic plugs and receptacles to be used in harsh environments and protect against liquid, moisture and dust. The connectors have an IP68 rating, which means they are protected against immersion in water for up to 30 minutes at a depth of 1 meter. They IP68 connectors also have a robust construction with a 400lb pull strength and 450lb crush resistance. These ruggedized plugs and receptacles are available in both duplex and single-mode versions, and in multimode and single-mode APC polish. They are compatible with other ruggedized LC connectors, as well as standard LC connectors. All plugs and receptacles come with dust caps.

Some of the features of L-com's ruggedized IP68 LC fiber plugs and receptacles include IP68 rating for protection against moisture, liquid, and dust, robust construction with 400lb pull strength and 450lb crush resistance, available in duplex and single-mode versions, available in multimode and single-mode APC polish and compatible with other ruggedized LC connectors and standard LC connectors and they come with dust caps. These fiber connectors are ideal for use in a variety of harsh environments, including Industrial plants, Marine applications, Oil and gas rigs, Outdoor lighting, Security systems and Transportation systems. Order one or more ruggedized IP68 fiber optic plugs and receptacles now to receive same business day shipping!