Fiber Optic Sapphire Scribe,90 Degree Wedge Tip, Metal Housing

The L-com FOT-SC-SSS sapphire scribe has a 90 degree wedge tip, metal housing, and pen-like shape. The Wider cutting surfaces makes it a versatile tool for the scribing of fiber optics when terminating connectors on cable assemblies. The L-com FOT-SC-SSS is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Pen-like scribe Tool
  • Sapphire Tip scribe with 90 degree angle
  • Wider Cutting Surface
Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

SKU FOT-SC-SSS
QTY available 3
Quantity Price
1 - 24 $22.80
25 - 49 $21.89
50 - 99 $21.20
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $22.80

Key Specifications

Key Specifications