Sort by
Items per page
Showing 1 - 1 result(s)

L-com’s small form factor MU couplers are approximately half the size of an SC coupler and utilize zirconia sleeves for precision alignment. These couplers are available in both simplex and duplex versions and mount into rectangular panel cutouts.

Summary of simplex and duplex MU fiber optic couplers from L-com:

Simplex MU fiber optic couplers have one optical port and are used to connect two fiber optic cables together. They are typically used for point-to-point applications, such as connecting a computer to a switch or router.

Duplex MU fiber optic couplers have two optical ports and are used to connect four fiber optic cables together. They are typically used for applications where two-way communication is required, such as in telecommunications networks.

L-com's MU fiber optic couplers are small, lightweight, and easy to install. They are also made with high-quality materials to ensure long-term performance. Here are some additional details about L-com's simplex and duplex MU fiber optic couplers:

  • Small form factor: MU couplers are approximately half the size of an SC coupler, making them a good choice for applications where space is limited.
  • Precision alignment: Zirconia sleeves are used to provide precision alignment of the optical fibers, resulting in low insertion loss and high return loss.
  • Panel mount: MU couplers can be mounted in rectangular panel cutouts, making them easy to integrate into a variety of equipment.

L-com's simplex and duplex MU fiber optic couplers are a versatile and reliable solution for a variety of fiber optic applications. They are easy to install and maintain, and they offer a high level of performance. What is the different between simplex and duplex fiber optic cable? Find out more in this FAQ. Contact us today for large project volume discounts. Order one or more Simplex and Duplex MU Fiber Optic Couplers now to receive same business day shipping!

Sort by
Items per page