Sort by
Items per page
Showing 1 - 1 result(s)

L-com's simplex plastic LC to SC Singlemode hybrid adapter is designed for mounting in panels with rectangular cut outs. This series features a ceramic alignment sleeve which provides precision alignment ensuring signal integrity. Additionally, these adapters can be used with PC or UPC style fiber connectors.

Here are some of the benefits of using this adapter:

  • Precision alignment: The ceramic alignment sleeve ensures that the fiber optic cores are perfectly aligned, which minimizes signal loss and improves transmission performance.
  • Durability: The plastic body and ceramic alignment sleeve make this adapter resistant to damage, making it a reliable choice for demanding applications.
  • Wide temperature range: This adapter can operate in wide-ranging temperatures making it suitable for use in a variety of environments.


If you are looking for a reliable and affordable way to connect LC and SC fiber optic connectors, then the Simplex Plastic LC to SC Singlemode Fiber Optic Adapter from L-com is a viable option. Contact us today for large project volume discounts. Order one or more Simplex Plastic LC to SC Singlemode Fiber Optic Adapters now to receive same business day shipping!

Sort by
Items per page