L-com's SMI Plastic Optical Fiber Cables are a type of fiber optic cable that uses plastic optical fiber (POF) instead of glass fiber. Our POF cables are less expensive and easier to work with than glass fiber, making it a good choice for applications where cost and flexibility are important. These POF duplex assemblies are terminated with SMI connectors, which are a popular type of connector for POF. SMI connectors are easy to connect and disconnect, making them a good choice for applications where the cable needs to be frequently moved.
Our duplex SMI Plastic Optical Fiber Cables are available in a variety of lengths, from 1 meter to 20 meters. They are also available in a variety of colors, making them a good choice for applications where color coding is important. The SMI Plastic Optical Fiber Cables are used in a variety of applications, including Industrial data transmission, Local area networks (LANs), Home networks, Medical applications and Decoration/lighting applications. Order your SMI Plastic Optical Fiber Cables now to receive same business day shipping!