To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Toslink Male/Male Cable 2.2mm Jacket 25.0 feet

These premium L-com Toslink cables feature the popular Toslink style connectors and provide optimal digital audio connectivity. These cables are perfect for connecting Toslink enabled devices such as DVD players, CD players and MP3 and DAT recorders that are equipped with standard Toslink style jacks. L-com's Toslink cables carry digital audio data in the form of light pulses, rather than using electricity thus eliminating the distortion caused by capacitance and resistance of traditional wire cables. The cables feature a 2.2mm outside cable diameter. Order online today!

Features
  • Used to connect Toslink interfaces on audio equipment such as DVD players, receivers and MP3 players
  • Quality construction offers durability and long life
  • Fiber cable eliminates distortion caused by capacitance and resistance of traditional wire cables
  • Works with all standard Toslink enabled devices ensuring multi vendor interoperability
  • Contact us today for large project volume discounts!
Application
  • Digital audio
  • Control interfaces
  • DAT recorders
  • CD applications

SKU TOS-CBL-MM-25
QTY available 24
Quantity Price
1 - 24 $4.00
25 - 49 $3.80
50 - 99 $3.60
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $4.00

Key Specifications

Key Specifications