The L-com FXC-GBC1G-85-SX is an GBIC form-factor transceiver, supporting Gigabit Ethernet data rates. The L-com FXC-GBC1G-85-SX features a 850 nm transmitter and supports 550 m links over multimode fiber. The FXC-GBC1G-85-SX is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-GBC1G-85-SX GBIC transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.
Features
- Operating Data Rate up to 1.25Gbps
- Distance Range 550m
- 3.3/5V Power Supply and TTL Logic Inteface
- Pluggable with Duplex SC Connector
- Standard Operating Temperature
Application
- Telecom (Service Provider)
- Datacom
- Enterprise Networks
- Government
- Fiber to the home/business