Fiber Optic Transceiver SFP 100M, 2 km reach, 850 nm

SKU FXC-SFP100M-85-SX
QTY available Call us
Quantity Price
1 - 24 $49.79
25 - 49 $47.30
50 - 99 $44.81
100 + Call Us
Price $49.79

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP100M-85-SX is an SFP form-factor transceiver, supporting 100M data rates. The L-com FXC-SFP100M-85-SX features a 850 nm transmitter and supports 2 km links over multimode fiber. The FXC-SFP100M-85-SX is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-SFP100M-85-SX features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP100M-85-SX SFP transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 125Mbps
  • Distance Range 2km
  • Single 3.3V Power Supply and TTL Logic Inteface
  • Pluggable SFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Documents and Resources