Fiber Optic Transceiver, SFP+, 1310nm, LR SMF 10km, 10G DDM, Ciena

SKU FXC-SFPP-LR-10G-CAN
QTY available 4
Quantity Price
1 - 24 $20.00
25 - 49 $19.00
50 - 99 $18.00
100 + Call Us
Price $20.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPP-LR-10G-CAN is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-LR-10G-CAN supports 10KM distance and it is Ciena compliant transceiver. The L-com FXC-SFPP-LR-10G-CAN features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-LR-10G-CAN is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 10km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFPP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Ciena SFPP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Documents and Resources