Fiber Optic Transceiver, SFP, BiDi 1550TX/1310RX, LC Connector, LX SMF 10 km, 1000Base DDM, Extreme Compatible

SKU FXC-SFB-5310-1G-EXT
QTY available 2
Quantity Price
1 - 24 $44.79
25 - 49 $43.00
50 - 99 $41.65
100 + Call Us
Price $44.79

All Prices are in US Dollars and do not include duties



The L-com FXC-SFB-5310-1G-EXT is the highest quality Bi-Directional SFP transceiver in the industry that delivers a dependable 1G Ethernet data rates with a receiving wavelength of 1310 nm and transmitting at 1550 nm. This SFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Extreme system level specifications. The L-com FXC-SFB-5310-1G-EXT has a maximum reach of 10 km to meet current and future networking requirements. The L-com FXC-SFB-5310-1G-EXT features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SFB-5310-1G-EXT is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 10 km
  • Pluggable Bi-Directional SFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Extreme system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Documents and Resources