To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Fiber Optic Transceiver, SFP, CWDM 1470nm, EZX SMF 120KM, 1000Base DDM, Alcatel 7x50 Compliant

Item # FXC-SFP-C47EZX1G-A7X
Availability
4
Price Table
Quantity Price
1 - 9 $195.99
10 - 24 $188.15
25 - 99 $180.31
100 + Call Us
Add to Cart

Description

The L-com FXC-SFP-C47EZX1G-A7x is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1470 nm. The L-com FXC-SFP-C47EZX1G-A7x supports 120KM distance and is compliant with Alcatel 7x50 system level specifications. The L-com FXC-SFP-C47EZX1G-A7x features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C47EZX1G-A7x is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 120km
  • Pluggable SFP- Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Alcatel 7x50 Specification
Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business