Fiber Optic Transceiver SFP Gigabit Ethernet, 10 km reach, 1310 nm

SKU FXC-SFP1G-31-10
QTY available 2
Quantity Price
1 - 24 $25.39
25 - 49 $24.12
50 - 99 $22.85
100 + Call Us
Price $25.39

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP1G-31-10 is an SFP form-factor transceiver, supporting Gigabit Ethernet data rates. The L-com FXC-SFP1G-31-10 features a 1310 nm transmitter and supports 10 km links over single mode fiber. The FXC-SFP1G-31-10 is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-SFP1G-31-10 features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP1G-31-10 SFP transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25Gbps
  • Distance Range 10km
  • Single 3.3V Power Supply and TTL Logic Inteface
  • Pluggable SFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Documents and Resources