Fiber Optic Transceiver XFP 10G Ethernet/OC-192, 10 km reach, 1310 nm

SKU FXC-XFP10GM-31-10
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-XFP10GM-31-10 is an XFP form-factor transceiver, supporting 10G Ethernet/OC-192 data rates. The L-com FXC-XFP10GM-31-10 features a 1310 nm transmitter and supports 10 km links over single mode fiber. The FXC-XFP10GM-31-10 is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-XFP10GM-31-10 features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFP10GM-31-10 XFP transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.3Gbps
  • Distance Range 10km
  • Single 3.3V Power Supply and TTL Logic Inteface
  • Pluggable SFP+ Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Documents and Resources