To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Optic Transceiver, XFP, 850nm, SR MMF 300m, 10G/OC-192 DDM, Cisco

The L-com FXC-XFP-SR10G-CSC is an XFP form-factor transceiver, supporting 10G Ethernet/OC-192 data rates. The L-com FXC-XFP-SR10G-CSC supports 300M distance and it is Cisco compliant transceiver. The L-com FXC-XFP-SR10G-CSC features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFP-SR10G-CSC is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 300M
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable XFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Cisco XFP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

SKU FXC-XFP-SR10G-CSC
QTY available 4
Quantity Price
1 - 9 $31.43
10 - 24 $30.17
25 - 99 $28.92
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $31.43

Key Specifications

Key Specifications