Fiber Sub Panel, 6 LC Quad Couplers, w/Ceramic Sleeve

Item # FSP-LCQ6-BR
Availability
84
Price Table
Quantity Price
1 - 9 $28.00
10 - 24 $26.88
25 - 99 $25.76
100 + Call Us
Add to Cart

Description

L-com's versatile sub panels are used to populate FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures. This unit features 6 Quad LC Couplers for a total of 24 ports. These robust connectors feature ceramic sleeves which are used in Single Mode or Multimode applications. It comes in a black finish with snap on mounting for fast and easy installation and removal. Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately).

Features
  • (6) LC Quad Couplers
  • Upgraded to Ceramic Sleeve for use with Single Mode or Multimode applications
  • Construction: Cold Rolled Steel 5.1" X 1.1"
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures
Application
  • FTTX
  • High EMI/RFI environments
  • Security
  • LAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov