Gender Changer, Mini DIN 6 Female / Female

SKU DMB536F
QTY available 414
Quantity Price
1 - 24 $13.59
25 - 49 $12.91
50 - 99 $12.23
100 + Call Us
Price $13.59

All Prices are in US Dollars and do not include duties



These handy adapters can be used to join two male cables together to extend cable length. The all metal outer housing provides durability and protects against EMI/RFI. Connectors are female to female, contacts are gold plated, wiring is straight through. All stock ships same day.

Features
  • Allows two male Mini DIN connectors to mate
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through for ease of compatibility
  • Connector options are Mini DIN 6 or 8; genders are female to female

Application
  • KVM
  • Peripheral extension
  • Cable extension

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.