IEEE-1394 Firewire Cable, Type 2 - Type 2, 0.5m

Item # CSM94-05M3
Availability
16
Price Table
Quantity Price
1 - 24 $3.42
25 - 49 $3.08
50 - 99 $2.74
100 + Call Us
Add to Cart

Description

Highest quality firewire cables allow for transfer rates up to 400 Mbps and meet the IEEE-1394 specification. These cables allow for simple "plug & play" connections for devices such as printers, scanners, digital cameras and other firewire enabled products. They are also ideal for linking two firewire peripherals. Twisted pair data lines help reduce crosstalk between equipment. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Firewire cable assembly, Type 2 (4 position) to Type 2 connectors
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • Simple plug and play connections avoid costly downtime
  • Lengths are 0.5, 1, 2, 3, & 5 meters; color is black
Application
  • Camcorder interconnects
  • Document scanning
  • Peripheral to host communication
  • Digital photography


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov