IEEE-1394 Firewire Cable, Type 2 - Type 2, 2.0m

SKU CSM94-2M3
QTY available 31
Quantity Price
1 - 24 $4.73
25 - 49 $4.26
50 - 99 $3.78
100 + Call Us
Price $4.73

All Prices are in US Dollars and do not include duties



Highest quality firewire cables allow for transfer rates up to 400 Mbps and meet the IEEE-1394 specification. These cables allow for simple "plug & play" connections for devices such as printers, scanners, digital cameras and other firewire enabled products. They are also ideal for linking two firewire peripherals. Twisted pair data lines help reduce crosstalk between equipment. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • Firewire cable assembly, Type 2 (4 position) to Type 2 connectors
  • Lengths are 0.5, 1, 2, 3, & 5 meters; color is black
  • Simple plug and play connections avoid costly downtime

Application
  • Camcorder interconnects
  • Digital photography
  • Document scanning
  • Peripheral to host communication


Documents and Resources

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.