Protective Cover for eSATA Cable Assembly Connector, Pkg/10

SKU CVR-ESATA
QTY available 30
Quantity Price
1 - 24 $2.19
25 - 49 $1.97
50 - 99 $1.75
100 + Call Us
Price $2.19

All Prices are in US Dollars and do not include duties



These hard to find covers are perfect for protecting unused connector ports in any equipment as well as cable assembly connectors. Four part numbers are available - CVR-ESATA and CVRSATA cover cable assembly connectors, CAP-ESATA and CAPSATA cover computer/equipment ports. These covers attach easily and stay in place with a snug friction fit. Color is black.

Features
  • Elevated grip for easy removal
  • Ten covers per package
  • CVR-ESATA and CVRSATA cover cable assembly connectors, CAP-ESATA and CAPSATA cover computer/equipment ports
  • Plastic material provides snug fit
  • Protects unused ports and cable connectors from dirt, dust and other contaminants

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
I/O Products
Design
Dust Cap/Cover
Connector Series
eSATA