SCSI-2 Molded Cable HPDB50 Male / Male, 0.5m

SKU CA801-05M
QTY available 109
Quantity Price
1 - 24 $117.99
25 - 49 $112.09
50 - 99 $106.19
100 + Call Us
Price $117.99

All Prices are in US Dollars and do not include duties



SCSI-2 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch 50 position male on both ends with rugged molded backshells. Features double shielded cable (copper braid plus aluminum mylar foil) and 25 pair 28 AWG conductors for the highest quality. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • Meets or exceeds SCSI specifications
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Gold plated contacts insure repeated mating cycles
  • HPDB50 position male connectors; Lengths range from 0.5 to 3 meters; color is light gray
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Data transfer
  • Hard disk drives
  • Storage applications


Documents and Resources