To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

SCSI-3 Cable, HPDB68 Male / HPDB68 Male, 0.5m

SCSI-3 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch 68 position male on both ends with rugged molded backshells. Features double shielded cable (copper braid plus aluminum mylar foil) and 34 pair 28 AWG conductors for the highest quality. Thumbscrews are 2-56 threaded to fit most applications. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • HPDB68 position male connectors; length options are 0.5, 1 & 2 meters; color is light gray
  • Gold plated contacts insure repeated mating cycles
  • Meets or exceeds SCSI specifications
  • Molded backshells provide durability and increased strength at cable entry point
Application
  • Hard disk drives
  • Storage applications
  • Data transfer

SKU CA900MM-05M
QTY available 235
Quantity Price
1 - 9 $127.99
10 - 24 $117.75
25 - 99 $107.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $127.99

Key Specifications

Key Specifications