Ultra SCSI Cable, .8mm Male / Male, 0.5m

VHDCI (Very High Density Cable Interconnect) cables from L-com are manufactured to meet or exceed SCSI standards. Features double shielded cable (copper braid plus aluminum mylar foil), 34 pair 28 AWG conductors and nickel plated alloy hoods for the highest quality. In addition, offset backshells are used for applications requiring two side-by-side ports. Will ship immediately if in stock.

Features
  • Length options are 0.5, 1, 2 & 3 meters; color is gray
  • Offset backshells allow for applications requiring two side by side ports
  • 0.8mm connector pitch saves valuable space
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Meets or exceeds SCSI specifications
Application
  • Data transfer
  • Hard disk drives
  • Storage applications

SKU CA2000MM-05M
QTY available 286
Quantity Price
1 - 9 $183.99
10 - 24 $176.63
25 - 99 $169.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $183.99

Key Specifications

Key Specifications