Waterproof Cap for IEEE-1394 (Firewire) + USB

SKU WPCVR-USB-1394
QTY available 39021
Quantity Price
1 - 24 $9.98
25 - 49 $9.48
50 - 99 $8.98
100 + Call Us
Price $9.98

All Prices are in US Dollars and do not include duties



Protect unused ports from damage with these sealed covers. When fully seated the IP67 rated seal is maintained. Use with any IP67 female USB or firewire connector. Rubber lanyard can be attached directly to the connector body for convenience.

Features
  • Protects unused ports from water/contaminate damage
  • Rubber lanyard attaches easily to connector body
  • Maintains IP67 rating when fully seated
  • Durable construction insures years of use
  • Use with any waterproof USB or Firewire IP67 female connector

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
I/O Products
Design
Dust Cap with Lanyard

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.