Fixed Break-Over Torque Wrench With 20mm Bit For N Connectors Pre-set to 8 in-lbs

SKU LCTWB0820MM-TQ
QTY available 7
Quantity Price
1 - 9 $365.99
10 - 24 $351.35
25 - 99 $336.71
100 + Call Us
Price $365.99

All Prices are in US Dollars and do not include duties



LCTWB0820MM-TQ is a break-over type torque wrench with 25/32 bit for N connectors and a preset value of 8.1 in-lbs. L-com’s LCTWB0820MM-TQ break-over torque wrenches allow accurate mating force when assembling and disassembling a variety of RF coaxial connectors. The unique feature of break-over torque wrenches is that they will “break” at the pivot point once the preset torque value is achieved, effectively preventing the user from over tightening the coupling nut on the connector which is not possible with a click style torque wrench. Our break-over N torque wrenches are lab-quality tools made with a durable nickel-plated steel alloy wrench head connected to a lightweight, Black anodized aluminum handle.

Features
  • Break-over design prevents over-torqueing
  • Black anodized aluminum handle
  • Each break-over torque wrench comes secured inside a labeled wooden box

Application
  • Lab environments
  • Production cable attachment
  • Field install and testing
  • Applying accurate torque
  • Preventing over torque


Documents and Resources

Key Specifications

Key Specifications

Design Type
Break-Over
Torque Accuracy
0.4 in-lbs
Torque Setting
8.1 in-lbs
Hex Size
25/32
Hex Bit Series 1
N

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.