To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Flange Panel Mount Connector PX0941 Series 3-Contact, Plug, Polyamide, 600 V

Bulgin's PX0941/03/P from L-com is a 900 series buccaneer connector that mates with the PX0911 or PXA911 mounting versions. The Polyamide body material of this flange panel mount connector allows it to handle a maximum voltage of 600 V. Also, the connector has a nitrile O-ring and a silicone rubber gasket material. Our plug panel mount connector has sealing grommets for panel-fixing screws.

This PX0941 series has a 3-contact circular power connector with nickel-plated brass contact and axial screw termination type. Our mount connector is designed to operate at temperatures ranging from -40 to 85 degrees C and has a waterproof wiring connection. This PX0941/03/P power connector from L-com features a UL94V-0 flammability rating and IP68 or IP69K IP ratings.

The 3-contact mount connector comes with a high-quality sealing gasket. This circular power connector from Bulgin is for harsh environmental conditions in various power levels and pin counts and carries UL, CSA, and VDE approvals. Our PX0941/03/P power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.

L-com offers an excellent selection of flange panel circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 3-contact panel mount connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.


Features
  • Mates with PX0911 and PXA911 connectors
  • Supplied with high grade sealing gasket
  • Supplied with sealing grommets for panel fixing screws (M6 thread recommended)

SKU PX0941/03/P
QTY available 5
Quantity Price
1 - 24 $48.76
25 - 49 $46.32
50 - 99 $43.88
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $48.76

Key Specifications

Key Specifications