Bulgin's PXA911/03/P from L-com is a 900 series buccaneer circular power connector that mates with the PXA911 series connector. The positive and fast-acting locking ring can be turned with a gloved hand. Our circular power connector has a 13 AWG conductor size and a 58 mm diameter over the coupling ring. Make your online purchase right now to take advantage of our same-day shipping.
Our IP68-rated flex cable connector is designed to withstand harsh environments and temperatures between -40 to 85 deg C. This PXA911/03/P power connector from L-com features an IP68 rating and a UL94V-0 flammability rating. The polyamide body material of this yellow gland cable connector allows it to handle a maximum voltage of 600 V.
This circular power connector from Bulgin is for harsh environmental conditions at various power levels and pin counts and carries UL, CSA, and VDE approvals. The plug-type connector has 3-contact and a 20 mm and 22 mm cable diameter. Our PXA911/03/P power connector is suitable for industrial, commercial, marine, wastewater, transport and infrastructure, medical, recreation and leisure, agriculture, food processing, and consumer electronic applications.
L-com has the largest in-stock selection of IP68-rated flex cable connectors for international and domestic orders with same-day shipment. All our connectors are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect IP68-rated circular power connector for your requirements.
Features
- Mates with Inline or panel mounting versions
- Positive, fast acting locking ring - can be turned with a gloved hand
- Plug or socket versions
- PX0 Series13-15mmcable dia. as standard, 7-13mm with additional Gland Pack PX0980
- PXA Series 20-22mm cable dia. as standard, 14-20mm with additional Gland Pack PXA980
- Strain Relief Clamp