To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Flex Cable Connector PXP6010 Series 16 Contact Socket Crimp/Solder Termination 9-10mm Cable, Plastic

Bulgin's PXP6010/16S/CR/0910 PXP6010 series flex cable connector from L-com combines a push/pull coupling mechanism with proven environmental sealing. This buccaneer circular connector from the 6000 series has 16 contacts and a 22-AWG conductor. Our circular power connector accommodates cables ranging from 9 to 10 mm and is capable of handling voltages of up to 60V and currents of up to 3A. The connector's contact resistance and insulation resistance are both 10 mOhm.

This 22 AWG connector is ideal for a wide range of applications, including commercial, transportation, medical, agricultural/food processing, wastewater, and consumer electronics. Our flex cable connector is composed of PC/PBT with crimp/solder termination and can handle data (USB and Ethernet), signal, and mains power. This PC/PBT connector features a socket contact and a fitting tool, which are available separately. The PXP6010 series flex cable connector measures 3.25 inches in length, 1.25 inches in width, and 1.25 inches in height.

The Bulgin PXP6010/16S/CR/0910 buccaneer circular power connector can withstand cold temperatures ranging from -40°C to +120°C. Our connector includes a sealing cap (available separately) to retain the IP rating of unmated connectors. This circular power connector is designed and independently tested to IP66, IP68, and IP69K standards, making it perfect for applications where dust and water ingress must be avoided, as well as where ease of connection, space, and appearance are critical factors.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PXP6010 series flex cable circular power connector that meets your needs.


Features
  • Mates with Inline or Panel Mounting versions PXM6011 and PXM6012
  • Push/pull locking ring with 30 degree twist locking
  • Plug or socket versions
  • Leading earth on 3 contact connectors
  • 16 contact, socket contacts with 9 to 10mm glands

SKU PXP6010/16S/CR/0910
QTY available 30
Quantity Price
1 - 24 $18.71
25 - 49 $17.77
50 - 99 $16.84
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $18.71

Key Specifications

Key Specifications