To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Front Panel Mount Connector PX0412 Series 12-Contact, Plug, Polyamide, 50 V

Bulgin’s PX0412/12P is a 400 series buccaneer power connector from L-com that mates with the PX0412 series connector. The polyamide body material of this front panel mount connector allows it to handle a maximum voltage of 50 V and a current of up to 1 A. Our plug panel mount has a 28 AWG conductor size and a 19.1 mm diameter over the coupling ring.

This PX0412 series has a 12-contact circular power connector with gold-plated copper contact and axial screw termination type. Our mount connector is designed to operate at temperatures ranging from -40 to 80 degrees C and has a waterproof wiring connection. This PX0412/12P power connector from L-com features a UL94V-0 flammability rating and IP68 IP ratings.

The 12-contact mount connector has a single-hole fixing. This circular power connector from L-com is for hazardous locations and harsh environmental conditions in various power levels and pin counts and carries UL, CSA, and VDE approvals. Our PX0412/12P power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.

L-com offers an excellent selection of front-panel circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 12-contact panel mount connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.


Features
  • Mates with Flex Cable connectors PX0400, PX0402 & PX0410
  • Single hole fixing
  • 2, 3, 4, 6, 8, 10 or 12 Contact
  • Contacts supplied separately

SKU PX0412/12P
QTY available 100
Quantity Price
1 - 24 $11.69
25 - 49 $11.11
50 - 99 $10.52
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.69

Key Specifications

Key Specifications