To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Front Panel Mount Connector PXP6012 Series 16 Contact Plug Crimp/Solder Termination, Plastic

Bulgin's PXP6012/16P/CR PXP6012 series front panel cable connector from L-com combines a push/pull coupling mechanism with proven environmental sealing. This buccaneer circular connector from the 6000 series has 16 contacts and a 22-AWG conductor. Our circular power connector is capable of handling voltages of up to 60V and currents of up to 3A. The connector's contact resistance and insulation resistance are both 10 mOhm.

This 22 AWG connector is ideal for a wide range of applications, including commercial, transportation, medical, agricultural/food processing, wastewater, and consumer electronics. Our front panel cable connector is composed of PC/PBT with crimp/solder termination and can handle data (USB and Ethernet), signal, and mains power. This PC/PBT connector features a plug contact and a fitting tool, which are available separately. The PXP6012 series front panel cable connector measures 1.75 inches in length, 1.25 inches in width, and 1.25 inches in height.

The L-com PXP6012/16P/CR buccaneer circular power connector can withstand cold temperatures ranging from -40°C to +120°C. Our connector includes a sealing cap (available separately) to retain the IP rating of unmated connectors. This circular power connector is designed and independently tested to IP66, IP68, and IP69K standards, making it perfect for applications where dust and water ingress must be avoided, as well as where ease of connection, space, and appearance are critical factors.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PXP6012 series front panel cable circular power connector that meets your needs.


Features
  • Mates with Flex Cable connectors PXP6010
  • Front Panel mounting
  • Single hole fixing
  • Plug or socket versions
  • Leading earth on 3 contact connectors
  • 2, 3, 4, 8, 16 and 22 Contact connectors
  • 16 contact, plug contacts

SKU PXP6012/16P/CR
QTY available 5
Quantity Price
1 - 24 $14.35
25 - 49 $13.63
50 - 99 $12.92
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.35

Key Specifications

Key Specifications