To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Front Panel Mounting Connector, IP rated sealed A type USB at front, 5 way crimp connector at rear

Bulgin’s PXP6043/A front panel mounting connector from L-com is a male circular data connector, a cutting-edge solution for all your cable connection needs. This innovative connector is IP66, IP68 and IP69K rated environmentally sealed circular connectors designed to provide secure and safe connections in harsh or hostile conditions. This circular data connector features a maximum operating voltage of 42 V and 10 mOhm contact resistance. Our plug circular data connector is stocked to be readily available for same business day shipment.

PXP6043/A Bulgin’s circular data connector brought to you by L-com has an O-ring material and gasket material made from silicone along with 32mm diameter over the coupling ring. Our IP66, IP68 and IP69K rated feature 30° twist locking and mates with PXM6033TP type panel mounting connectors.

This PXP6043/A plug is made from PC/PBT material and comes with 1000 contact life cycles. Bulgin’s front panel mounting connector is the perfect product to use with your PUR cables. Also, supplied with a shielded RJ45 plug, our cable glands are specifically designed to maintain Cat 5e performance, ensuring a reliable and durable connection for your electrical needs. The circular data connector features a UL94V-0 flammability rating and it operates at a temperature ranging from -40 to 120 degree C. Additional Bulgin’s circular data connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

L-com has one of the largest in-stock selections of circular data connectors for local, domestic, and international orders. We should be your first choice, as we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Bulgin’s front panel mounting male connector for your requirements.


Features
  • PXP6043/A - USB ‘A’ type IP rated connector
  • Leaded with 5 way crimp connector
  • Mates with PXP6040 and PXP6041 cable connectors

SKU PXP6043/A
QTY available 50
Quantity Price
1 - 24 $23.54
25 - 49 $22.36
50 - 99 $21.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.54

Key Specifications

Key Specifications